
Weight |
N/A 0.80 Kg1.7 lb |
Inner Ring Width (B) |
N/A 31.000 mm1.2205 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 43 mm1.69 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 46 mm1.81 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.8 mm0.11 in |
Cage Location Relative to Backface (Aa) |
N/A 3.6 mm0.14 in |
| Effective Center Location2 | N/A -12.2 mm-0.48 in |
Series |
N/A 32307 |
Cone Part Number |
N/A X32307 |
Bore (d) |
N/A 35.000 mm1.3780 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 30000 N6740 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 116000 N26000 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 201000 N45300 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 52200 N11700 lbf |
| K Factor 7 | N/A 1.85 |