
Weight |
N/A 1.00 Kg2.3 lb |
Inner Ring Width (B) |
N/A 33.000 mm1.2992 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 51 mm2.01 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 55 mm2.17 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.8 mm0.11 in |
Cage Location Relative to Backface (Aa) |
N/A 3.8 mm0.15 in |
| Effective Center Location2 | N/A -11.9 mm-0.47 in |
Series |
N/A 32308 |
Cone Part Number |
N/A X32308M |
Bore (d) |
N/A 40 mm1.5748 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 34600 N7770 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 133000 N30000 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 232000 N52200 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 60200 N13500 lbf |
| K Factor 7 | N/A 1.69 |