
Weight |
N/A 1.4 Kg3.00 lb |
Inner Ring Width (B) |
N/A 36 mm1.4173 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 54 mm2.13 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 57 mm2.24 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.6 mm0.14 in |
Cage Location Relative to Backface (Aa) |
N/A 4.1 mm0.16 in |
| Effective Center Location2 | N/A -13 mm-0.51 in |
Series |
N/A 32309M |
Cone Part Number |
N/A X32309M |
Bore (d) |
N/A 45.000 mm1.7717 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 47300 N10600 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 183000 N41000 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 318000 N71500 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 82400 N18500 lbf |
| K Factor 7 | N/A 1.69 |