
Weight |
N/A 0.50 Kg1 lb |
Inner Ring Width (B) |
N/A 24.000 mm0.9449 in |
| Max Shaft Fillet Radius1 | N/A 1.020 mm0.040 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 55 mm2.17 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 57 mm2.24 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.5 mm0.1 in |
Cage Location Relative to Backface (Aa) |
N/A 0.8 mm0.03 in |
| Effective Center Location2 | N/A -6.6 mm-0.26 in |
Series |
N/A 33010 |
Cone Part Number |
N/A X33010 |
Bore (d) |
N/A 50.000 mm1.9685 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 24800 N5570 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 95500 N21500 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 166000 N37400 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 43100 N9690 lbf |
| K Factor 7 | N/A 1.85 |