
Weight |
N/A 0.7 Kg1.5 lb |
Inner Ring Width (B) |
N/A 27.000 mm1.0630 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 61 mm2.4 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 63 mm2.48 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.5 mm0.1 in |
Cage Location Relative to Backface (Aa) |
N/A 2 mm0.08 in |
| Effective Center Location2 | N/A -7.9 mm-0.31 in |
Series |
N/A 33011 |
Cone Part Number |
N/A X33011 |
Bore (d) |
N/A 55.000 mm2.1654 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 30600 N6870 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 118000 N26500 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 205000 N46200 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 53200 N12000 lbf |
| K Factor 7 | N/A 1.87 |