
Weight |
N/A 0.7 Kg1.5 lb |
Inner Ring Width (B) |
N/A 27.000 mm1.0630 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 65 mm2.56 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 69 mm2.72 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.5 mm0.1 in |
Cage Location Relative to Backface (Aa) |
N/A 1.8 mm0.07 in |
| Effective Center Location2 | N/A -7.1 mm-0.28 in |
Series |
N/A 33012 |
Cone Part Number |
N/A X33012 |
Bore (d) |
N/A 60.000 mm2.3622 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 26600 N5980 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 103000 N23100 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 179000 N40200 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 46300 N10400 lbf |
| K Factor 7 | N/A 1.78 |