
Weight |
N/A 1.1 Kg2.4 lb |
Inner Ring Width (B) |
N/A 31.000 mm1.2205 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 77 mm3.03 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 79 mm3.11 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.6 mm0.14 in |
Cage Location Relative to Backface (Aa) |
N/A 1 mm0.04 in |
| Effective Center Location2 | N/A -8.6 mm-0.34 in |
Series |
N/A 33014M |
Cone Part Number |
N/A X33014M |
Bore (d) |
N/A 70 mm2.7559 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 39800 N8940 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 153000 N34500 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 267000 N60000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 69200 N15600 lbf |
| K Factor 7 | N/A 2.05 |