
Weight |
N/A 1.2 Kg2.5 lb |
Inner Ring Width (B) |
N/A 31.000 mm1.2205 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 83 mm3.27 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 90 mm3.54 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.3 mm0.13 in |
Cage Location Relative to Backface (Aa) |
N/A 0.8 mm0.03 in |
| Effective Center Location2 | N/A -7.6 mm-0.3 in |
Series |
N/A 33015 |
Cone Part Number |
N/A X33015 |
Bore (d) |
N/A 75.000 mm2.9528 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 48400 N10900 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 187000 N42000 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 325000 N73100 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 84300 N19000 lbf |
| K Factor 7 | N/A 1.96 |