
Weight |
N/A 1.61 Kg3.56 lb |
Inner Ring Width (B) |
N/A 36 mm1.4173 in |
| Max Shaft Fillet Radius1 | N/A 1.5 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 88 mm3.46 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 90 mm3.54 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.6 mm0.14 in |
Cage Location Relative to Backface (Aa) |
N/A 0.8 mm0.03 in |
| Effective Center Location2 | N/A -10.2 mm-0.4 in |
Series |
N/A 33016 |
Cone Part Number |
N/A X33016M |
Bore (d) |
N/A 80 mm3.1496 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 54300 N12200 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 210000 N47100 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 365000 N82100 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 94600 N21300 lbf |
| K Factor 7 | N/A 2.1 |