
Weight |
N/A 1.7 Kg3.8 lb |
Inner Ring Width (B) |
N/A 36 mm1.4173 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 93 mm3.66 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 96 mm3.78 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.3 mm0.13 in |
Cage Location Relative to Backface (Aa) |
N/A 1 mm0.04 in |
| Effective Center Location2 | N/A -9.4 mm-0.37 in |
Series |
N/A 33017 |
Cone Part Number |
N/A X33017 |
Bore (d) |
N/A 85 mm3.3465 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 57100 N12800 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 220000 N49500 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 383000 N86200 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 99400 N22300 lbf |
| K Factor 7 | N/A 2 |