
Weight |
N/A 2.2 Kg4.8 lb |
Inner Ring Width (B) |
N/A 39 mm1.5354 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 98 mm3.86 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 101 mm3.98 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Cage Location Relative to Backface (Aa) |
N/A 1.3 mm0.05 in |
| Effective Center Location2 | N/A -10.9 mm-0.43 in |
Series |
N/A 33018 |
Cone Part Number |
N/A X33018 |
Bore (d) |
N/A 90 mm3.5433 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 76000 N17100 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 293000 N65900 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 510000 N115000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 132000 N29700 lbf |
| K Factor 7 | N/A 2.17 |