
Weight |
N/A 2.2 Kg4.90 lb |
Inner Ring Width (B) |
N/A 39 mm1.5354 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 102 mm4.02 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 106 mm4.17 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Cage Location Relative to Backface (Aa) |
N/A 1.3 mm0.05 in |
| Effective Center Location2 | N/A -10.2 mm-0.4 in |
Series |
N/A 33019 |
Cone Part Number |
N/A X33019 |
Bore (d) |
N/A 95 mm3.7402 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 63800 N14300 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 246000 N55300 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 429000 N96400 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 111000 N25000 lbf |
| K Factor 7 | N/A 2.1 |