
Weight |
N/A 0.50 Kg1.1 lb |
Inner Ring Width (B) |
N/A 26.000 mm1.0236 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 47 mm1.85 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 51 mm2.01 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.3 mm0.09 in |
Cage Location Relative to Backface (Aa) |
N/A 1.3 mm0.05 in |
| Effective Center Location2 | N/A -7.6 mm-0.3 in |
Series |
N/A 33108 |
Cone Part Number |
N/A X33108 |
Bore (d) |
N/A 40 mm1.5748 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 27000 N6080 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 104000 N23400 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 182000 N40800 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 47100 N10600 lbf |
| K Factor 7 | N/A 1.64 |