
Weight |
N/A 0.6 Kg1.3 lb |
Inner Ring Width (B) |
N/A 26.000 mm1.0236 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 57 mm2.24 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 61 mm2.4 in |
Cage Location Relative to Frontface (Ab) |
N/A 2 mm0.08 in |
Cage Location Relative to Backface (Aa) |
N/A 1.8 mm0.07 in |
| Effective Center Location2 | N/A -5.3 mm-0.21 in |
Series |
N/A 33110 |
Cone Part Number |
N/A X33110 |
Bore (d) |
N/A 50.000 mm1.9685 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 29700 N6680 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 115000 N25800 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 199000 N44800 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 51700 N11600 lbf |
| K Factor 7 | N/A 1.42 |