
Weight |
N/A 0.9 Kg2 lb |
Inner Ring Width (B) |
N/A 30.000 mm1.1811 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 67 mm2.64 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 72 mm2.83 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.3 mm0.13 in |
Cage Location Relative to Backface (Aa) |
N/A 1.8 mm0.07 in |
| Effective Center Location2 | N/A -6.4 mm-0.25 in |
Series |
N/A 33112 |
Cone Part Number |
N/A X33112 |
Bore (d) |
N/A 60.000 mm2.3622 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 42000 N9440 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 162000 N36400 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 282000 N63400 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 73100 N16400 lbf |
| K Factor 7 | N/A 1.47 |