
Weight |
N/A 1.7 Kg3.7 lb |
Inner Ring Width (B) |
N/A 37.000 mm1.4567 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 79 mm3.11 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 85 mm3.35 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Cage Location Relative to Backface (Aa) |
N/A 2.3 mm0.09 in |
| Effective Center Location2 | N/A -8.6 mm-0.34 in |
Series |
N/A 33114M |
Cone Part Number |
N/A X33114M |
Bore (d) |
N/A 70 mm2.7559 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 55600 N12500 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 215000 N48200 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 374000 N84000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 96800 N21800 lbf |
| K Factor 7 | N/A 1.54 |