
Weight |
N/A 1.8 Kg3.9 lb |
Inner Ring Width (B) |
N/A 37.000 mm1.4567 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 83 mm3.27 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 88 mm3.46 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Cage Location Relative to Backface (Aa) |
N/A 2.3 mm0.09 in |
| Effective Center Location2 | N/A -7.4 mm-0.29 in |
Series |
N/A 33115 |
Cone Part Number |
N/A X33115 |
Bore (d) |
N/A 75.000 mm2.9528 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 53000 N11900 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 205000 N46000 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 356000 N80000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 92300 N20800 lbf |
| K Factor 7 | N/A 1.47 |