
Weight |
N/A 1.90 Kg4.1 lb |
Inner Ring Width (B) |
N/A 37.000 mm1.4567 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 89 mm3.5 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 96 mm3.78 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.3 mm0.09 in |
Cage Location Relative to Backface (Aa) |
N/A 5.1 mm0.2 in |
| Effective Center Location2 | N/A -6.1 mm-0.24 in |
Series |
N/A 33116M |
Cone Part Number |
N/A X33116M |
Bore (d) |
N/A 80 mm3.1496 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 54100 N12200 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 209000 N46900 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 363000 N81700 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 94200 N21200 lbf |
| K Factor 7 | N/A 1.4 |