
Weight |
N/A 0.20 Kg0.5 lb |
Inner Ring Width (B) |
N/A 22.000 mm0.8661 in |
| Max Shaft Fillet Radius1 | N/A 1.020 mm0.040 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 30.5 mm1.2 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 34 mm1.34 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.5 mm0.1 in |
Cage Location Relative to Backface (Aa) |
N/A 0.3 mm0.01 in |
| Effective Center Location2 | N/A -7.6 mm-0.3 in |
Series |
N/A 33205 |
Cone Part Number |
N/A X33205 |
Bore (d) |
N/A 25 mm0.9843 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 16900 N3810 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 65400 N14700 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 114000 N25600 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 29500 N6630 lbf |
| K Factor 7 | N/A 1.66 |