
Weight |
N/A 0.40 Kg0.8 lb |
Inner Ring Width (B) |
N/A 25.000 mm0.9843 in |
| Max Shaft Fillet Radius1 | N/A 1.020 mm0.040 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 36.5 mm1.44 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 40 mm1.57 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.8 mm0.11 in |
Cage Location Relative to Backface (Aa) |
N/A 1 mm0.04 in |
| Effective Center Location2 | N/A -9.1 mm-0.36 in |
Series |
N/A 33206 |
Cone Part Number |
N/A X33206 |
Bore (d) |
N/A 30 mm1.1811 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 22700 N5100 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 87600 N19700 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 152000 N34300 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 39500 N8890 lbf |
| K Factor 7 | N/A 1.71 |