
Weight |
N/A 0.50 Kg1.2 lb |
Inner Ring Width (B) |
N/A 28.000 mm1.1024 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 42 mm1.65 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 45.5 mm1.79 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.8 mm0.11 in |
Cage Location Relative to Backface (Aa) |
N/A 1.5 mm0.06 in |
| Effective Center Location2 | N/A -9.4 mm-0.37 in |
Series |
N/A 33207 |
Cone Part Number |
N/A X33207 |
Bore (d) |
N/A 35.000 mm1.3780 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 30700 N6900 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 118000 N26600 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 206000 N46400 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 53500 N12000 lbf |
| K Factor 7 | N/A 1.65 |