
Weight |
N/A 0.7 Kg1.6 lb |
Inner Ring Width (B) |
N/A 32.000 mm1.2598 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 47 mm1.85 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 51 mm2.01 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Cage Location Relative to Backface (Aa) |
N/A 2.3 mm0.09 in |
| Effective Center Location2 | N/A -10.9 mm-0.43 in |
Series |
N/A 33208 |
Cone Part Number |
N/A X33208 |
Bore (d) |
N/A 40 mm1.5748 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 37100 N8350 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 143000 N32200 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 249000 N56100 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 64700 N14500 lbf |
| K Factor 7 | N/A 1.63 |