
Weight |
N/A 0.80 Kg1.7 lb |
Inner Ring Width (B) |
N/A 32.000 mm1.2598 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 52 mm2.05 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 57 mm2.24 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Cage Location Relative to Backface (Aa) |
N/A 2.3 mm0.09 in |
| Effective Center Location2 | N/A -9.9 mm-0.39 in |
Series |
N/A 33209 |
Cone Part Number |
N/A X33209 |
Bore (d) |
N/A 45.000 mm1.7717 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 38500 N8660 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 149000 N33400 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 259000 N58200 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 67100 N15100 lbf |
| K Factor 7 | N/A 1.51 |