
Weight |
N/A 0.80 Kg1.9 lb |
Inner Ring Width (B) |
N/A 32.000 mm1.2598 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 57 mm2.24 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 61 mm2.4 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Cage Location Relative to Backface (Aa) |
N/A 2.8 mm0.11 in |
| Effective Center Location2 | N/A -8.6 mm-0.34 in |
Series |
N/A 33210 |
Cone Part Number |
N/A X33210 |
Bore (d) |
N/A 50.000 mm1.9685 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 39900 N8960 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 154000 N34600 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 268000 N60200 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 69400 N15600 lbf |
| K Factor 7 | N/A 1.41 |