
Weight |
N/A 1.5 Kg3.4 lb |
Inner Ring Width (B) |
N/A 38.000 mm1.4961 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 68 mm2.68 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 74 mm2.91 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.3 mm0.13 in |
Cage Location Relative to Backface (Aa) |
N/A 3.3 mm0.13 in |
| Effective Center Location2 | N/A -9.9 mm-0.39 in |
Series |
N/A 33212 |
Cone Part Number |
N/A X33212 |
Bore (d) |
N/A 60.000 mm2.3622 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 60700 N13700 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 234000 N52700 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 408000 N91700 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 106000 N23800 lbf |
| K Factor 7 | N/A 1.44 |