
Weight |
N/A 2.1 Kg4.6 lb |
Inner Ring Width (B) |
N/A 41 mm1.6142 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 79 mm3.11 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 85 mm3.35 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.6 mm0.14 in |
Cage Location Relative to Backface (Aa) |
N/A 3.6 mm0.14 in |
| Effective Center Location2 | N/A -9.9 mm-0.39 in |
Series |
N/A 33214 |
Cone Part Number |
N/A X33214 |
Bore (d) |
N/A 70 mm2.7559 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 73000 N16400 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 282000 N63300 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 490000 N110000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 127000 N28600 lbf |
| K Factor 7 | N/A 1.43 |