
Weight |
N/A 2.2 Kg4.8 lb |
Inner Ring Width (B) |
N/A 41 mm1.6142 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 83 mm3.27 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 89 mm3.5 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.6 mm0.14 in |
Cage Location Relative to Backface (Aa) |
N/A 3.6 mm0.14 in |
| Effective Center Location2 | N/A -8.6 mm-0.34 in |
Series |
N/A 33215 |
Cone Part Number |
N/A X33215M |
Bore (d) |
N/A 75.000 mm2.9528 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 61200 N13800 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 236000 N53100 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 411000 N92500 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 107000 N24000 lbf |
| K Factor 7 | N/A 1.37 |