
Weight |
N/A 1.2 Kg2.70 lb |
Inner Ring Width (B) |
N/A 24.000 mm0.9449 in |
| Max Shaft Fillet Radius1 | N/A 3.560 mm0.14 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 77 mm3.03 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 80 mm3.15 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.6 mm0.18 in |
Cage Location Relative to Backface (Aa) |
N/A 1.3 mm0.05 in |
| Effective Center Location2 | N/A -0.5 mm-0.02 in |
Series |
N/A 30214 |
Cone Part Number |
N/A XA30214 |
Bore (d) |
N/A 70 mm2.7559 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 35800 N8050 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 138000 N31000 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 240000 N54100 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 62300 N14000 lbf |
| K Factor 7 | N/A 1.39 |