
Weight |
N/A 0.6 Kg1.4 lb |
Inner Ring Width (B) |
N/A 23.000 mm0.9055 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 58 mm2.28 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 61 mm2.4 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.8 mm0.15 in |
Cage Location Relative to Backface (Aa) |
N/A 1.5 mm0.06 in |
| Effective Center Location2 | N/A -3.6 mm-0.14 in |
Series |
N/A 32210M |
Cone Part Number |
N/A XA32210M |
Bore (d) |
N/A 50.000 mm1.9685 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 30700 N6890 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 118000 N26600 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 206000 N46300 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 53400 N12000 lbf |
| K Factor 7 | N/A 1.39 |