
Weight |
N/A 1.1 Kg2.5 lb |
Inner Ring Width (B) |
N/A 28.000 mm1.1024 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 67 mm2.64 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 71 mm2.8 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.1 mm0.16 in |
Cage Location Relative to Backface (Aa) |
N/A 1.8 mm0.07 in |
| Effective Center Location2 | N/A -5.1 mm-0.2 in |
Series |
N/A 32212M |
Cone Part Number |
N/A XA32212M |
Bore (d) |
N/A 60.000 mm2.3622 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 42200 N9490 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 163000 N36600 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 284000 N63800 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 73500 N16500 lbf |
| K Factor 7 | N/A 1.44 |