
Weight |
N/A 1.1 Kg2.4 lb |
Inner Ring Width (B) |
N/A 33.500 mm1.3189 in |
| Max Shaft Fillet Radius1 | N/A 2.030 mm0.080 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 49 mm1.93 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 58 mm2.28 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.3 mm0.13 in |
Cage Location Relative to Backface (Aa) |
N/A 2.8 mm0.11 in |
| Effective Center Location2 | N/A -7.4 mm-0.29 in |
Series |
N/A 32308-B |
Cone Part Number |
N/A XBA32308-B |
Bore (d) |
N/A 40 mm1.5748 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 40700 N9140 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 157000 N35300 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 273000 N61400 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 70800 N15900 lbf |
| K Factor 7 | N/A 1.07 |