
Series |
N/A 00000 |
Cone Part Number |
N/A 00050 |
Bore (d) |
N/A 1/2 in12.7 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 1220 lbf5410 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 4690 lbf20900 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 8160 lbf36300 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 2120 lbf9410 N |
| K Factor 5 | N/A 2.12 |
Inner Ring Width (B) |
N/A 0.5540 in14.072 mm |
| Max Shaft Fillet Radius6 | N/A 0.060 in1.5 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 0.65 in16.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 0.75 in19 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.08 in2 mm |
Cage Location Relative to Backface (Aa) |
N/A -0.03 in-0.8 mm |
| Effective Center Location7 | N/A -0.2 in-5.1 mm |
Weight |
N/A 0.4 lb0.183 Kg |