
Series |
N/A 05000 |
Cone Part Number |
N/A 05066 |
Bore (d) |
N/A 0.6690 in16.993 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 1560 lbf6930 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 6010 lbf26700 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 10500 lbf46500 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 2710 lbf12100 N |
| K Factor 5 | N/A 1.64 |
Inner Ring Width (B) |
N/A 0.5662 in14.381 mm |
| Max Shaft Fillet Radius6 | N/A 0.060 in1.5 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 0.87 in22 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 0.96 in24.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.07 in1.8 mm |
Cage Location Relative to Backface (Aa) |
N/A -0.01 in-0.3 mm |
| Effective Center Location7 | N/A -0.16 in-4.1 mm |
Weight |
N/A 0.61 lb0.275 Kg |