
Series |
N/A 09000 |
Cone Part Number |
N/A 09074 |
Bore (d) |
N/A 0.7500 in19.050 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 2500 lbf11100 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 9630 lbf42800 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 16800 lbf74600 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 4350 lbf19300 N |
| K Factor 5 | N/A 2.2 |
Inner Ring Width (B) |
N/A 0.8480 in21.539 mm |
| Max Shaft Fillet Radius6 | N/A 0.060 in1.5 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 0.94 in24 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.02 in26 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.06 in1.5 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.07 in1.8 mm |
| Effective Center Location7 | N/A -0.36 in-9.1 mm |
Weight |
N/A 0.3 lb0.10 Kg |