
Series |
N/A 15500 |
Cone Part Number |
N/A 15579X |
Bore (d) |
N/A 1.0231 in25.987 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 2680 lbf11900 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 10300 lbf46000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 18000 lbf80100 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 4670 lbf20800 N |
| K Factor 5 | N/A 1.69 |
Inner Ring Width (B) |
N/A 0.6875 in17.463 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.22 in31 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.48 in37.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.1 in2.5 mm |
Cage Location Relative to Backface (Aa) |
N/A 0 in0 mm |
| Effective Center Location7 | N/A -0.2 in-5.1 mm |
Weight |
N/A 0.7 lb0.30 Kg |