
Cone Part Number |
N/A 157 |
Bore (d) |
N/A 0.7874 in20.000 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 2190 lbf9720 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 8430 lbf37500 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 14700 lbf65300 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 3810 lbf16900 N |
| K Factor 5 | N/A 1.85 |
Inner Ring Width (B) |
N/A 0.6380 in16.205 mm |
| Max Shaft Fillet Radius6 | N/A 0.040 in1.020 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.02 in26 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.02 in26 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.08 in2 mm |
Cage Location Relative to Backface (Aa) |
N/A -0.02 in-0.5 mm |
| Effective Center Location7 | N/A -0.19 in-4.8 mm |
Weight |
N/A 0.4 lb0.20 Kg |