
Series |
N/A 16000 |
Cone Part Number |
N/A 16150 |
Bore (d) |
N/A 1.5 in38.1 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 3300 lbf14700 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 12700 lbf56600 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 22200 lbf98600 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 5750 lbf25600 N |
| K Factor 5 | N/A 1.45 |
Inner Ring Width (B) |
N/A 0.8125 in20.638 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.69 in43 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.95 in49.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.07 in1.8 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.02 in0.5 mm |
| Effective Center Location7 | N/A -0.16 in-4.1 mm |
Weight |
N/A 1.2 lb0.6 Kg |