
Series |
N/A 17000 |
Cone Part Number |
N/A 17118-S |
Bore (d) |
N/A 1.1811 in30 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 2520 lbf11200 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 9720 lbf43200 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 16900 lbf75300 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 4390 lbf19500 N |
| K Factor 5 | N/A 1.53 |
Inner Ring Width (B) |
N/A 0.6522 in16.566 mm |
| Max Shaft Fillet Radius6 | N/A 0.060 in1.5 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.36 in34.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.46 in37 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.1 in2.5 mm |
Cage Location Relative to Backface (Aa) |
N/A -0.02 in-0.5 mm |
| Effective Center Location7 | N/A -0.14 in-3.6 mm |
Weight |
N/A 1.16 lb0.524 Kg |