
Series |
N/A 17500 |
Cone Part Number |
N/A 17580 |
Bore (d) |
N/A 0.6250 in15.875 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 1830 lbf8150 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 7070 lbf31400 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 12300 lbf54700 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 3190 lbf14200 N |
| K Factor 5 | N/A 1.76 |
Inner Ring Width (B) |
N/A 0.6563 in16.670 mm |
| Max Shaft Fillet Radius6 | N/A 0.060 in1.5 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 0.83 in21 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 0.91 in23 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.11 in2.8 mm |
Cage Location Relative to Backface (Aa) |
N/A -0.01 in-0.3 mm |
| Effective Center Location7 | N/A -0.23 in-5.8 mm |
Weight |
N/A 1.1 lb0.50 Kg |