
Series |
N/A 1900 |
Cone Part Number |
N/A 1994X |
Bore (d) |
N/A 1.0000 in25.400 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 2820 lbf12500 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 10900 lbf48400 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 18900 lbf84200 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 4910 lbf21800 N |
| K Factor 5 | N/A 1.77 |
Inner Ring Width (B) |
N/A 0.762 in19.355 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.2 in30.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.46 in37 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.08 in2 mm |
Cage Location Relative to Backface (Aa) |
N/A 0 in0 mm |
| Effective Center Location7 | N/A -0.23 in-5.8 mm |
Weight |
N/A 0.8 lb0.40 Kg |