
Series |
N/A 21000 |
Cone Part Number |
N/A 21063 |
Bore (d) |
N/A 0.6250 in15.875 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 3210 lbf14300 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 12400 lbf55100 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 21600 lbf95900 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 5590 lbf24900 N |
| K Factor 5 | N/A 0.99 |
Inner Ring Width (B) |
N/A 0.8598 in21.839 mm |
| Max Shaft Fillet Radius6 | N/A 0.03 in0.800 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.03 in26.4 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.14 in29 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.1 in2.5 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.1 in2.5 mm |
| Effective Center Location7 | N/A -0.23 in-5.8 mm |
Weight |
N/A 1.41 lb0.638 Kg |