
Series |
N/A 2600 |
Cone Part Number |
N/A 2685 |
Bore (d) |
N/A 0.9375 in23.813 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 4470 lbf19900 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 17200 lbf76600 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 30000 lbf133000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 7780 lbf34600 N |
| K Factor 5 | N/A 2.3 |
Inner Ring Width (B) |
N/A 1.0013 in25.433 mm |
| Max Shaft Fillet Radius6 | N/A 0.03 in0.800 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.18 in30 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.22 in31 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.06 in1.5 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.01 in0.3 mm |
| Effective Center Location7 | N/A -0.37 in-9.4 mm |
Weight |
N/A 2.650 lb1.2 Kg |