
Cone Part Number |
N/A 2875 |
Bore (d) |
N/A 1.2500 in31.750 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 4260 lbf19000 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 16400 lbf73200 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 28600 lbf127000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 7420 lbf33000 N |
| K Factor 5 | N/A 1.59 |
Inner Ring Width (B) |
N/A 0.9375 in23.813 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.560 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.52 in38.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.77 in45 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.05 in1.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0 in0 mm |
| Effective Center Location7 | N/A -0.22 in-5.6 mm |
Weight |
N/A 1 lb0.50 Kg |