
Series |
N/A 335 |
Cone Part Number |
N/A 338 |
Bore (d) |
N/A 1.0000 in25.400 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 4640 lbf20600 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 17900 lbf79500 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 31100 lbf138000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 8070 lbf35900 N |
| K Factor 5 | N/A 2.14 |
Inner Ring Width (B) |
N/A 0.882 in22.403 mm |
| Max Shaft Fillet Radius6 | N/A 0.03 in0.800 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.36 in34.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.4 in35.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.07 in1.8 mm |
Cage Location Relative to Backface (Aa) |
N/A 0 in0 mm |
| Effective Center Location7 | N/A -0.25 in-6.4 mm |
Weight |
N/A 1 lb0.40 Kg |