
Series |
N/A 41000 |
Cone Part Number |
N/A 41100 |
Bore (d) |
N/A 1.0000 in25.400 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 4820 lbf21400 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 18600 lbf82600 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 32300 lbf144000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 8390 lbf37300 N |
| K Factor 5 | N/A 0.97 |
Inner Ring Width (B) |
N/A 0.955 in24.257 mm |
| Max Shaft Fillet Radius6 | N/A 0.09 in2.300 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.44 in36.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.61 in41 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.12 in3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.09 in2.3 mm |
| Effective Center Location7 | N/A -0.16 in-4.1 mm |
Weight |
N/A 2.51 lb1.136 Kg |