
Cone Part Number |
N/A 4A |
Bore (d) |
N/A 0.7500 in19.050 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 1180 lbf5250 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 4550 lbf20300 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 7930 lbf35300 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 2060 lbf9140 N |
| K Factor 5 | N/A 1.22 |
Inner Ring Width (B) |
N/A 0.4688 in11.908 mm |
| Max Shaft Fillet Radius6 | N/A 0.060 in1.520 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 0.93 in23.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1 in25.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.09 in2.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.01 in0.3 mm |
| Effective Center Location7 | N/A -0.07 in-1.8 mm |
Weight |
N/A 0.5 lb0.20 Kg |