
Series |
N/A 745 |
Cone Part Number |
N/A 749 |
Bore (d) |
N/A 3.3475 in85.027 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 21900 lbf97600 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 84700 lbf377000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 147000 lbf656000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 38200 lbf170000 N |
| K Factor 5 | N/A 1.8 |
Inner Ring Width (B) |
N/A 1.8375 in46.673 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 3.74 in95 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.98 in101 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.08 in2 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.05 in1.3 mm |
| Effective Center Location7 | N/A -0.47 in-11.9 mm |
Weight |
N/A 22.48 lb10.195 Kg |