
Series |
N/A 93000 |
Cone Part Number |
N/A 93825V |
Bore (d) |
N/A 8.2500 in209.550 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 42600 lbf190000 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 164000 lbf731000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 286000 lbf1270000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 74200 lbf330000 N |
| K Factor 5 | N/A 1.12 |
Inner Ring Width (B) |
N/A 2.5 in63.5 mm |
| Max Shaft Fillet Radius6 | N/A 0.170 in4.300 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 8.93 in226.9 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 9.17 in233 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.21 in5.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.32 in8.1 mm |
| Effective Center Location7 | N/A 0.31 in7.9 mm |
Weight |
N/A 81.85 lb37.125 Kg |