
Series |
N/A A2000 |
Cone Part Number |
N/A A2047 |
Bore (d) |
N/A 0.4719 in11.986 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 630 lbf2800 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 2430 lbf10800 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 4230 lbf18800 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 1100 lbf4880 N |
| K Factor 5 | N/A 1.44 |
Inner Ring Width (B) |
N/A 0.4246 in10.785 mm |
| Max Shaft Fillet Radius6 | N/A 0.03 in0.800 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 0.61 in15.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 0.65 in16.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.09 in2.3 mm |
Cage Location Relative to Backface (Aa) |
N/A -0.03 in-0.8 mm |
| Effective Center Location7 | N/A -0.12 in-3 mm |
Weight |
N/A 0.16 lb0.072 Kg |