
Series |
N/A A4000 |
Cone Part Number |
N/A A4044 |
Bore (d) |
N/A 0.4375 in11.113 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 767 lbf3410 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 2960 lbf13200 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 5150 lbf22900 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 1330 lbf5940 N |
| K Factor 5 | N/A 1.29 |
Inner Ring Width (B) |
N/A 0.4326 in10.988 mm |
| Max Shaft Fillet Radius6 | N/A 0.050 in1.300 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 0.61 in15.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 0.69 in17.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.07 in1.8 mm |
Cage Location Relative to Backface (Aa) |
N/A 0 in0 mm |
| Effective Center Location7 | N/A -0.1 in-2.5 mm |
Weight |
N/A 0.28 lb0.129 Kg |